Aliengo Battery

Fast Charging、Long Endurance

Provide Strong Power to Your Robots

2020 New Upgrade

High-performance Quadruped Robot Battery

Safe and Stable, Self-protection

  • Temperature Protection

    Charging temperature protection: Charging at a battery temperature below 5°C or above 55°C will damage the battery, and at this temperature, the battery will trigger a charging abnormality.

  • Circuit Protection

    Automatically flattens the battery internal cell voltage to protect the battery.

  • Reset Protection

    After 10 days of storage of the battery level above 65% without any operation, the battery can start to automatically discharge to 65% charge to protect the battery. Each self-discharge process lasts about 1 hour, there is no LED light during the discharge period, there may be slight heating, which is normal.

  • Overvoltage Protection

    High-current charging can seriously damage the battery, and when the charging current is greater than 4A, the battery will stop charging.

  • Hardware Protection

    In case the battery detects a short circuit, cut off the output to protect the battery.

  • Output Protection

    Over-discharge can seriously damage the battery, and when the battery is discharged to 18V, the battery cuts off the output.

  • Overcharge Protection

    Overcharging can severely damage the battery and automatically stops charging when the battery is full.

  • Battery Protection

    When the battery is on, if no powered device is connected, the battery will automatically shut down after 3 seconds.

Stable and Safe Endurance Revolution
The high-energy high-voltage battery specially customized for Aliengo, using a polymer lithium battery power cell, has a rated capacity of up to 317.52 Wh, providing 2.5-4.5 hours of robot endurance, meeting all the needs of the robot's regular operation. Intelligent battery management system (BMS) blessing, always check the battery status, to ensure stable and safe operation.
  • Thickened all-metal housing.
  • The interior is treated with insulation materials.
  • Thicken conductive copper bars.
  • Battery cell holder

Aliengo Robot Battery

  • Battery Type
    Polymer Lithium-ion Batteries
  • Weight
    2740g
  • Charge Limit Voltage
    29.4V
  • Model
    AL01-BT01
  • 标称电压
    25.2V
  • Rated Capacity
    12600mAh 317.52Wh
  • Size
    160mm * 75mm * 165mm
  • Maximum Charge Power
    352.8W