Go2 Remote Control

100 Meters Ultra-long Control Distance,Reliable and Durable

Easy Operation

As part of Go 2 remote control module, the bimanual remote control has built-in data transmission module, bluetooth module. The communication between the robot dog and the bimanual remote control can be carried out by the data transmission module. And Go 2 can be controled by setting up the remote control information through the APP.

The Components of Remote Control

Go2 Accessories List

  • The High Computing Power Module

  • The Small Servo Arm

  • The Depth Camera D435i

  • The 3D Navigation Radar (HESAI XTi6)

  • The Charging Pile

  • The 3D Navigation Radar (MID-360)

  • Dual Cameras+Three in One

  • Food End

  • The Charger

  • The Battery

  • The Remote Control

  • The Tracking Module

Go2 Robot Remote Control

  • Charging Voltage
    5.0V
  • Charging Current
    2A
  • Frequency
    2.4GHz
  • Capacity of Lithium Battery
    2500mAh
  • Communication Mode
    Data transmission module, Bluetooth
  • Running Time
    4.5h
  • Remote Control Distance
    100m+ (Open Environment)