Batteries for High-performance Robots
More current and powerful, safer, more reliable, intelligent BMS
Safe and Stable, Self-protection
It uses a high-performance polymer lithium-ion battery with a rated capacity of up to 90.72Wh to provide up to 1 hour of battery life for the A1 robot. The advanced lithium battery management system protects the battery from charge and discharge as well as the self-discharge protection for long-term storage to ensure the long-term use of the battery. With the high efficiency and strength of the battery, robots can even cope with backflips with ease.
High-quality
Process Design
High-precision CNC machine tool cutting, integrated molding shell with high structural strength, anti-drop and anti-collision surface is more sweat-proof and corrosion-proof, suitable for carrying.
Super
Endurance Version Is Coming
4200mAh
High capacity, high power and high current
A1 Robot Battery
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.