Please charge your power supply regularly (recommended at least once every 5 months) to maintain its long service life.

Your Pocket Gym
Ultra-high integration and easy to carry
Weighs only 700 grams, rejuvenate the body anytime, anywhere.
Update with Replacement, Utility Player




Full Body Workouts
The coverage rate of multi-directional strengthened muscle groups can reach more than 90%.
One PUMP For All Your Workouts
Massive free classes with professional fitness class guidance.
Fitness Equipment Will Bring You
Time Saving
Exercises can be done for the heart, lung, and muscles in less time
Reduce Sports Injuries
Have more scientific exercise experience, based on better exercise protection
Profession
Professional equipment brings a strong workout immersion and atmosphere
Lightweight and Portable
Automatically record exercise data in real time without thinking about exercise strategies on your own
Smart APP, Vibrant Community
Resistance 2~20kg flexible adjustment, scientific force, constant and uniform.
Your 24-hours Carry-on Gym
Simple and efficient anytime, anywhere
Hotel
Office
Outdoors
Park
Bedroom
Yoga Room
Cool with Two-tone
Sport with New Fashion
Dual Tone Arbitrary Choice.
Boys and girls can practice to the fullest!
Ingenious craftsmanship, fitness companion.

Rich Accessories
Pull Rope Handle*1
Annular Fixing Belt*1
Door Anchor Fixing*1
Ankle Fixing Accessory*1
Storage Pouch*1
Power Cable*1
Reverse Charging
Emergency charging treasure for your phone.
Up to 10W back-charge.
Resistance 2-20KG Adjustable
Extremely fast adjustment, scientific power.
Multi-pump combination.
Can replace heavy duty fitness equipment.
Security Guarding
When accidentally releasing force.
The PUMP returns at a uniform speed.
Avoid accidental injuries.
New Environmental Materials
Environmental housing.
High strength bombproof black rope.
High Performance
Power comes from the bionic robot joints.
Unitree used to perform in 2021 Spring Festival Gala, 2022 Beijing Olympic Opening Ceremony
Open Source Initiatives
To accelerate the global fitness trend, improve the average life expectancy, fully tap the possibilities of games and connecting the meta-universe, and vigorously expand the potential of PUMP, the follow-up open-source fitness pump.
Multi-device Linkage
Unified control doubles training.


PUMP

PUMP

Storage Pouch

Pull Rope Handle

Door Anchor Fixing

Annular Fixing Belt

Ankle Fixing Accessory
This product has been obtained
many new national utility patents.
Patent Number/Application Number
201821312969
201920905356
202120691834
202121644165
2022209107292
2022104050273
2022103130158
2022201004052
2021115521035
2021231994057
2021305956243
2021305956633
2021305956629
2021305956239
202130595653X
2021303925185
Tips of Fitness PUMP
Please charge your power supply regularly (recommended at least once every 5 months) to maintain its long service life.
Please do not place the product in water, fire medium temperature environment (greater than 45 degrees) and low temperature environment (below -20 degrees), do not give children to play, especially do not let children contact accessories. Please choose the appropriate practice method according to your physical condition, the company does not bear other losses in the process of product use except product quality problems.
Please do not fix the PUMP to anchor points with sharp edges (if some empty beams or glass door folds), and do not place suction cups on cement floors or other rough floors. Do not rub on sharp edges, which will weaken the toughness of the rope or cut the rope.
In the case of not affecting the integrity of the goods (no installation, no use, no human bumps, disposable seals are not unopened), no reason to return and exchange is supported within 7 days from the date of signing. The product warranty period is within 1 year and the equivalent number of uses is less than 80,000 times (20kg model), 60,000 times (10kg model), the product has performance failure, with Unitree or Unitree authorized service center testing confirmation, consumers can choose to repair free of charge.
Any product problems can be immediately contacted online customer service or national after-sales service telephone: 400-626-6518.
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.