designed specifically for embodied AI applications
Scientific Research and Education

Courier Sorting

Industrial Automation

New Retail

Consumer Electronics

Medicine


Gripper Camera

Depth Camera (D405)

RGB Camera (FOV 160)

Communication Adapter
(485 to USB adapter board)


Gripper Parameters
Model
Dex1-1
Dimensions
143mm x 78mm x 67mm [1]
Weight
550g
Stroke
90mm
Gripping Force (Adjustable)
5~120N [2]
Speed (Adjustable)
50~375 mm/s [2]
Position Resolution (Fingertip)
0.1mm
Grasp Load (Form-fitting)
20kg [3]
Grasp Load (Friction)
5kg [4]
Full-stroke Shortest Closing Time
0.24s [2]
Jaw Length
80mm
Motor Parameters
Communication Protocol
High-speed 485
Communication Baud Rate
6Mbps
Communication Control Frequency
1000Hz
Operating Voltage
24V~64V (24/48VDC recommended)
Static Current
0.03A
Peak Line Current
3.5A
Motor Peak Torque
5N.m
Motor Maximum Speed
27rad/s (with 64V power supply)
Recommended Operating Environment
-20℃ ~ 60℃
Motor Reduction Ratio
1:25
Motor Encoder Resolution
15bit
Motor Encoder Type
Absolute encoder
Motor Status Feedback
Angle, Angular Velocity, Torque, Temperature
Motor Control Instruction
Angle, Angular Velocity, Torque, Stiffness, Damping
[1]
The gripper's width is 78mm when half-open. Its width is 120mm when fully open and 124.5mm when fully closed (with the side rails extended).
[2]
The listed values for speed, gripping force, and full-stroke closing time are measured under varying conditions (24V-60V) by adjusting motor stiffness, damping, and torque. These values may vary depending on the application; please refer to your specific use case.
[3]
Grasp Load (Form-fitting) refers to the maximum horizontal load the gripper can hold without losing its grip. This value may vary depending on the application; please refer to your specific use case.
[4]
Grasp Load (Friction) refers to the maximum vertical load the gripper can hold without slipping, as measured with a square steel block. This value may vary depending on the application; please refer to your specific use case.
[5]
All parameters listed above may vary in different application scenarios or with different model configurations. Please refer to your specific use case.
[6]
The product appearance is subject to change. Please refer to the final product.
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.