Excellent terrain adaptability to ensure stable travel on slippery or uneven surfaces.
Excellent sustained stair climbing, effortlessly tackling steps.
Remains extremely stable and balanced when climbing.
Extreme performance provids greater flexibility and stability for industrial operations.
Superior obstacle-crossing ability, easy to cross the mess of wood piles, 40cm high platforms and other obstacles
100% increase in continuous walking with load greater than 40kg
continuous walking with 20kg load can last for greater than 4 hours with over 15km mileage.
200% increase in endurance
unloaded continuous walking endurance greater than 5 hours with more than 20km mileage
Innovative structural design of the B2 realizes switching between legged and wheeled forms (optional).
B2 battery supports quick change and also supports autonomous charging solutions(optional),suitable for a wide range of solutions.
Full-scene Adaptation, All-around Robot
Max Running Speed
>6m/s
Max Joint Torque
About 360N.m
Longest Jump Distance
>1.6m
Ultra Load
Standing load: 120kg max.
Continuous walking load >40kg
Max Walking Capacity
Obstacle crossing: Max 40cm
Slope angle > 45°
Ultra Long Endurance
Continuous walking without load >5h
20kg load continuous walking >4h

Unitree B2 The Ubiquitous All-around Assistant
Leading Industrial Intelligence in All Scenarios.
Unitree B2
Brand New Intelligent Species

The comprehensive performance in terms of load, endurance, motion capability and speed is two to three times that of existing quadruped robots worldwide!
≈ 1098mm×450mm×645mm
≈ 880mm×460mm×330mm
≈ 60kg Total weight (battery included)
Battery capacity 45Ah(2250Wh),voltage 58V
Battery life 4-6h
Walking without load > 5h, and the mileage > 20km
Walking with 20kg load > 4h, and the mileage> 15km
Optional
Max. 120kg
> 40kg
Stairs of 20~25cm
Climb up and down stairs of 40cm in forward direction
-20℃ ~ 55℃
> 45°
> 6m/s [1]
0.5~1.2m
> 1.6m
IP67
Standard Configuration: Intel Core i5 (Platform Function), Intel Core i7 (User Development)
Optional Configuration: Intel Core i7 and Jetson Orin NX (Maximum up to 3 devices)
3D LiDAR ×1 + Depth camera ×2 + Optical camera ×2 (Varies with different configurations)
1000M-Base-Ethernet×4 USB3.0×4
12V×4 5V×1 24V×4 BAT×1
*
[1] realized in special configurations, in practice there is a speed limit for security purposes
*
Part of the function requires human operation or secondary development to realize, different configurations vary.
*
The above parameters may vary in different application scenarios and different configurations, please refer to the actual situation.
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.