Go2 Battery
Fast Charging, Long-lasting Standby
Provide Strong Power to Your Robots

High Performance, Long Endurance

This battery uses high performance battery cell and the Unitree self-developed battery management

system(BMS) to provide the strong power for Go 2 quadruped robot. The battery has 2 versions,

BT2-05(the standard version) and BT2-06(the long endurance version).

Eight fold protection, safety guarantee

  • Battery storage and self-discharge protection
  • Balenced charge protection
  • Overcharge protection
  • Charging temperature protection
  • Charging current protection
  • Short circuit protection
  • Over discharge protection
  • Battery load detection protection
Battery Components List
Go2 Accessories List
  • The High Computing Power Module

  • The Small Servo Arm

  • The Depth Camera D435i

  • The 3D Navigation Radar (HESAI XTi6)

  • The Charging Pile

  • The 3D Navigation Radar (MID-360)

  • Dual Cameras+Three in One

  • Foot End

  • The Charger

  • The Battery

  • The Remote Control

  • The Tracking Module

Go2 Robot Battery

Standard Version

Long Endurance Version

  • Rated Voltage
    DC 29.6V
  • Charge Limit Voltage
    DC 33.6V
  • Charging Current
    3.5A~9A
  • Rated Capacity
    8000mAh 236.8Wh
  • The Executive Standard
    IEC 62133-2
  • Size
    120mm * 80mm * 182mm

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.