Dex5-S Dexterous Hand
22 DoF per hand. Effortless dexterity, at your command
Price from $6,350
Compact & Precise1:1 Human Hand Scale

Coming closer than ever to true human hand size, the Dex5-S takes on far more complex, intricate tasks than the bulky dexterous hands of the past.

Ultimate Impact Protection

When a joint motor of the dexterous hand takes an extreme external impact, the impact protection structure shields the gears from damage. All 22 DoF are protected.

Power

The best training is training uninterrupted by overtemperature alarms. The Dex5-S handles up to 2 kg payload per hand, and 1 kg continuous working payload.

Three Interface Options

Supports a wide 15–65 V input range.

Pick your connection: Gigabit Ethernet, USB, or high-speed RS-485. With the Gigabit Ethernet configuration, the palm camera plugs straight into the hand, no more external cabling.

Precision

Built on precision micro gearboxes.

Product Parameters
Basic Parameters
  • Model

    Dex5-S

    Dex5-S Pro

  • Degrees of Freedom

    22

    22

  • Thumb DoF

    5

    5

  • Index / Middle / Ring Finger DoF

    4

    4

  • Pinky DoF

    5

    5

  • Ultimate Impact Protection

    All 22 DoF

    All 22 DoF

  • Per-hand Payload (continuous)

    1kg

    1kg

  • Dimensions (L × W × H)

    102*187*26mm

    102*187*26mm

  • Weight

    620g

    620g

  • Housing Material

    Aluminum alloy

    Aluminum alloy

  • Peak Payload

    2kg

    2kg

  • Encoder

    Dual encoder

    Dual encoder

  • Tactile Sensing

    /

    YES

Electrical Characteristics
  • Supply Voltage

    15V~65V

    15V~65V

  • Power Connector

    XT30

    XT30

  • Peak Power

    200W

    200W

  • Gigabit Ethernet

    Yes (1000BASE-T1 configuration)

    Yes (1000BASE-T1 configuration)

  • Communication Protocol

    T1s Ethernet ×2, High-speed RS-485 ×1, USB ×1

    T1s Ethernet ×2, High-speed RS-485 ×1, USB ×1

  • Baud Rate

    6Mbps

    6Mbps

  • Control Loop Rate

    T1s Ethernet/USB: 1000 Hz;

    High-speed RS-485: 50 Hz;

    T1s Ethernet/USB: 1000 Hz;

    High-speed RS-485: 50 Hz;

  • Sensing & Feedback

    Joint mode, position, velocity, torque, temperature, voltage & current

    Joint mode, position, velocity, torque, temperature, voltage & current

  • Control Commands

    Joint mode, position, velocity, torque, stiffness, damping

    Joint mode, position, velocity, torque, stiffness, damping

[1]

As2 is subject to body size limitations and supports single-arm mounting only.

[2]

A2 is subject to body size and power limitations. High-speed movements are not permitted with two robotic arms mounted. Please pay close attention to safety during operation.

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.