High Performance
This model features a next-generation battery technology and utilizes Unitree's proprietary advanced Battery Management System (BMS) to deliver powerful electricity to the R1 robot.
The ultra-high-strength engineering plastic casing perfectly protects the battery cells from impact in the event of accidental drops.
7 Levels of Safety
Rated Voltage
33.12V
Charging Current
6000mAh,199Wh
Rated Capacity
5.5A
The Executive Standard
IEC 62133-2 / UN38.3
Size
93.9mm * 90.3mm * 159mm

45°angle
front
back
side
top
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.