10‑DOF (2 actuated) 5‑finger tendon‑driven dexterous hand
Lightweight
Compact
Reliable
The entire hand has passed over 100000 fatigue cycles
Ensuring stable and reliable long-term operation
Completed over 100 drop tests
Superior robust design ensures the dexterous hand is no longer fragile
Compatible with G1/R1 models
Let the "meridians" run beneath the "skin"
Parameters
Weight
365g
Size
151mm x 70mm x 63mm [1]
Degrees of Freedom
Thumb×1
Index Finger、Middle Finger、Ring Finger、Little Finger:share one DOF
Transmission Mechanism
Gear‑tendon rope drive
Angle of Joint
Thumb Joint 0:0~42°
Thumb Joint 1:0~105°
Four-Finger Joint0:0~88°
Four-Finger Joint1:0~105°
Minimum fist clench time
0.5 s
Minimum grip diameter
8mm
Fingertip strength
Thumb:15N
Index finger, middle finger, ring finger, little finger: total 15 N
Working Voltage
24V-60V
Static Current
58V@0.1A
Maximum Current
58V@1.5A
Communication Interface
RS485
Working Temperature Range
-20℃ ~ 60℃
Load Conditions ( Palm Facing Down At Room Temperature, Grasping A 5cm Round Hard Object)
The Maximum Weight is 1.5kg
Load Conditions (Palm Facing Left At Room Temperature, Grasping A 5cm Round Hard Object)
The Maximum Weight is 1.5kg
Software Function
Communication Rate
1000Hz
Perceptual Feedback
Joint Mode, Joint Position, Joint Velocity, Joint Torque, Joint Temperature, Voltage and Current
Control Feedback
Joint Mode, Joint Position, Joint Velocity, Joint Torque, Joint Stiffness Coefficient, Joint Damping Coefficient
[1]
It is the size of the dexterous hand in flat state.
[2]
All parameters listed above may vary in different application scenarios or with different model configurations. Please refer to your specific use case.
[3]
The product appearance is subject to change. Please refer to the final product.
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.