Bionic Robot Joint Motor
Small Size Giant power
  • Size

    φ 65*60

    Diameter × Length (mm)

  • Maximum Torque

    34.4 Nm

    The Toque Is In The Opposite Direction of The Rotational Speed

  • Weight

    535g

    Tiny body. Titanic force.

Dual ports.   Daisy-chain ready
  • Temperature under control. Precision above all.

    During high-speed forward/reverse switching, our self-developed thermal management model monitors real-time temperature 400 times per second — squeezing every last ounce of torque from the motor.

  • FOC Control Curve Graph

    25°C ambient, 60V, 12.66 gear ratio — 31.7 Nm peak torque, 54.2 rad/s.

Application Scenarios
  • Quadruped robot

  • Humanoid robot

  • Small Robotic Arm

IM6014 Performance Parameter

Performance Characteristics

  • Model

    N6014B-12.6

  • Weight

    535g

  • Dimensions (W x H x D)

    φ65*60mm

  • Maximum (No-Load) Speed

    54.2 rad/s(60v)

  • Input Voltage

    24v~75v

  • Gear Ratio

    3:38

  • Maximum Line Current

    40A

  • Maximum Torque

    The Toque Is In The Opposite Direction of The Rotational Speed:

    34.4N.m

  • Maximum Torque

    The Torque Is In The Same Direction As The Speed:

    31.7N.m

Temperature

  • Min

    -20℃

  • Max

    The driver board shuts down and reports an overheat error when exceeding 90 degrees

    The winding shuts down and reports an overheat error when exceeding 130 degrees

Other

  • Baud Rate

    6000000bps/4000000bps

  • Control Algorithm

    Hybrid Control

  • Gear Material

    Metal

  • Shell Material

    Aluminum alloy + high-strength engineering plastic

  • Rotor End Encoder Resolution

    15bit

  • Protocol Type

    High Speed RS-485 Communication

    (8bit, 1stop, No Parity)

  • Connection (Physical)

    RS-485 Multidrop Bus

  • ID

    0-14

  • Position Sensor

    Rotor, output end, dual absolute value encoder

  • Command Signal

    Motor ID, Operating Mode, Timeout Protection, Feedforward Torque, Target Velocity, Target Position, Position Stiffness, Velocity Stiffness

  • Motor Feedback

    Torque, Angle, Angular velocity, Temperature, Voltage, Error status, Fault status

  • Motor Control

    Torque, Angle, Angular Velocity, Feedforward Torque, Position Stiffness, Velocity Stiffness

  • Warranty

    3 month

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.