As2/As2-W
Compact Size · Industrial Performance
Agile mobility, precise perception, and long runtime for patrol, reconnaissance, and emergency support missions
>4h(>20km)
Runtime (No Payload)
>3h(>33km)
Runtime (Wheeled, No Payload)
Approx. 23 kg
Weight with Battery
Approx. 30kg
Weight with Battery (Wheeled)
18cm
Stair-Climbing Height
23cm
Stair-Climbing Height (Wheeled)
Specifications are based on publicly available information from the official Unitree website. Some quadruped models do not support conversion to a wheeled-legged configuration. Final specifications depend on the project configuration and delivered version.