Parameter
A2 Intelligent Autonomous Charging Dock
Dimensions
355*313*212 mm
Weight
9.6Kg
Material
PA6-GF30
Water Resistance Rating
IP56
Docking Method
Contact-based docking with metal contacts
Alignment Tolerance
Allowable X/Y-axis offset: 40 mm
Input Voltage Range
AC 100V~240V
Input Current
Max. AC 5A
No-Load Power Consumption
<2.0W
Operating Ambient Temperature
0-40℃
Storage Temperature
-40℃~75℃
Output Voltage
DC 58.8V±0.3V
Output Current
Max. DC 7.4A
Output Power
≤437w
Full-Charge Cutoff Criterion
Voltage threshold
Protection Mechanisms
OverTemperature protection, Overcurrent protection, short-circuit protection, foreign-object detection, and anti-arcing protection