Unitree D2
All-Metal Robotic Arm
Built for Outdoor Challenges
180° Elbow Folding,
Seamless Switching Between Two Configurations

A single arm can be securely positioned on a desktop to meet basic research needs; two arms can be combined for coordinated operation, serving as an embodied AI platform for algorithm validation and data collection.

Dual-Arm Mounting on a Quadruped,
Redefining the Boundaries of Outdoor Embodied Operations

Seamless compatibility with A2/As2, extending intelligent reach to the frontline

Dual-arm mounting enables operations in complex terrains such as forests and mountainous areas for inspection, rescue, and other applications, overcoming the limitations of fixed workstations.

  • High Payload Capacity, Stable Performance

    3 kg end-effector payload for stable operation. With a maximum load capacity of 5 kg, it handles tasks with ease.

  • Dynamic RGB Light Strip,

    Bringing a Sense of Life to the Robotic Arm

    18 RGB LEDs form a complete visual language for interaction, with multi-level dynamic lighting effects directly indicating the operating status.

  • Bio-Inspired Joints,

    Powerful Output

    Dual encoders enable precise closed-loop control, while crossed roller bearings balance rigidity and flexibility. High torque and powerful output redefine the limits of robotic motion.

Digital Twin Robotic Arm Control Platform

Designed for debugging, monitoring, and on-site maintenance, the platform integrates real-time visualization, parameter monitoring, and a complete set of maintenance tools. Complex motion planning is handled through a dedicated SDK, with clearly defined software and hardware functions for stable and efficient system operation.

Structural Specifications
  • Model

    D2 Robotic Arm

  • Net Weight

    5.9kg

  • Degrees of Freedom

    7-DOF + 1 Gripper

  • Arm Length

    633mm

  • Gripper Working Radius

    780mm

  • Payload

    3kg

  • Body Material

    Aluminum Alloy

  • Mounting Options

    Vertical Mounting, Side Mounting, Suspended Mounting, Mobile Platform Mounting

  • Motor Type

    Interior Permanent Magnet Synchronous Motor

Electrical Specifications
  • Power Requirements

    Battery Voltage: 36V~58V

  • Power Consumption

    Peak Power: 870 W; Typical Power: ≤60 W

  • Controller

    Integrated Arm Cortex-M33 32-bit Processor

  • Communication Interface

    UDP / Serial

  • External Interfaces

    XT30 Power Connector×1, USB Type-C Port×1, Ethernet Port×1, RS485×1

  • Control Methods

    SDK / Host Computer / Drag Teaching / Offline Trajectory

  • Firmware Upgrade

    IAP Upgrade

  • Control Frequency

    500Hz

  • Status Indicator

    Operation Status Indicator

  • J1

    J2

    J3

    J4

    J5

    J6

    J7

  • Rotation Angle

    ±156° (±2.7227)

    0~195° (0~3.4034)

    ±160° (±2.7925)

    -180°~0 (-3.1416~0)

    ±102° (±1.7802)

    ±90° (±1.5708)

    ±90° (±1.5708)

  • Peak Torque

    60N·m

    60N·m

    60N·m

    30N·m

    30N·m

    10N·m

    10N·m

  • Maximum Speed

    18.7rad/s

    18.7rad/s

    18.7rad/s

    52.4rad/s

    52.4rad/s

    37.7rad/s

    37.7rad/s

[1]

As2 is subject to body size limitations and supports single-arm mounting only.

[2]

A2 is subject to body size and power limitations. High-speed movements are not permitted with two robotic arms mounted. Please pay close attention to safety during operation.

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.