UnitreeH2-X

Next-Generation Full-Size

Humanoid Robot

Watch Video →
Product Features
Full-size humanoid design

Approx. 170 cm, 65+ kg, 31 degrees of freedom (DoF) across the whole body;

Smooth curved surfaces integrate precision mechanical details.

Approx.170cm
65+kg
31DoF
  • Personalized interactive experience

    LED matrix display supports custom patterns and videos;

    built-in stereo speakers.

  • Complex environment perception

    Binocular depth camera and wide-angle monocular camera enhance environmental perception capability.

    Stereo camera:
    Depth FOV H87° V58°Depth resolution 1280*720RGB resolution 1920*1080@30fpsRGB FOV H69° V42°
    Monocular camera:
    Resolution: 2048*2048@30fpsFOV H100° V100°
  • Efficient power supply design

    Dual-battery architecture supports fast hot-swap, whole-machine Magnetic charging.

Application Scenarios

Security Services

Intelligent Industrial Manufacturing

Commercial Services

Home Services

Unitree H2-X Parameter

  • Model

    Price(Tax and Shipping cost excluded)

  • H2-X

    $25400

  • H2-X EDU

    Contact Sales

Hardware Parameters
  • Height, Width and Thickness(Stand)

    1725*455*245mm

    1725*455*245mm

  • Weight (With Battery)[1]

    65+Kg

    65+Kg

  • Degree of Freedom(Total Joints)

    31

    31

  • Single Leg Degrees of Freedom

    6

    6

  • Single Arm Degrees of Freedom

    7

    7

  • Waist Degrees of Freedom

    3

    3

  • Head Degrees of Freedom

    2

    2

  • Dexterous Hand

    /

    Dexterous Hand (Multiple Models Optional)

  • Head LED status display

    YES

    YES

  • Joint output bearing

    Industrial grade crossed roller bearings (high precision, high load capacity)

    Industrial grade crossed roller bearings (high precision, high load capacity)

  • Joint Motor

    Low inertia high-speed internal rotor PMSM(permanent magnet synchronous motor,better response speed and heat dissipation)

    Low inertia high-speed internal rotor PMSM(permanent magnet synchronous motor,better response speed and heat dissipation)

  • Maximum Torque of Arm Joint [2]

    150N.m

    150N.m

  • Maximum Torque of Leg Joint [2]

    300N.m

    300N.m

  • Arm Maximum Payload [2]

    Peak: ~15 kg; Rated: ~7 kg

    Peak: ~15 kg; Rated: ~7 kg

  • Calf + Thigh Length

    845mm

    845mm

  • Forearm + Upper Arm Length

    529mm(excluding hand)

    529mm(excluding hand)

  • Materials Used in Construction

    Aerospace-Grade Aluminum + High-Strength Engineering Plastic + Energy-Absorbing Cushioning Material

    Aerospace-Grade Aluminum + High-Strength Engineering Plastic + Energy-Absorbing Cushioning Material

  • Cooling System

    Local air cooling

    Local air cooling

  • Power Supply

    Dual Hot-Swappable Batteries (Premium Lithium Battery with Low Internal Resistance)

    Dual Hot-Swappable Batteries (Premium Lithium Battery with Low Internal Resistance)

  • Battery Capacity

    Dual Battery Capacity: 20 Ah (1.152 kWh), Hot-Swappable

    Dual Battery Capacity: 20 Ah (1.152 kWh), Hot-Swappable

  • Battery Voltage

    Maximum Voltage: 67.2V

    Maximum Voltage: 67.2V

  • Basic Computing Power

    PC1:8-core high-performance CPU

    PC1:8-core high-performance CPU(Platform Functions)

    PC2:Intel Core i7 Or Orin NX (User Development: One of Two Options)

  • High-Power Computing Module

    /

    PC3:Thor T5000 Or Orin AGX (Optional Configuration: One of Two Options)

  • Sensing Sensor

    Wide-FOV Humanoid Binocular Camera (Head);

    Wide-angle Monocular Camera (Chest);

    Wide-FOV Humanoid Binocular Camera (Head);

    Wide-angle Monocular Camera (Chest);

    Wide-FOV Humanoid RGBD Depth Camera (Optional Chest)

  • Voice Interaction

    Array Microphone and High-Power Speaker for Voice Interaction

    Array Microphone and High-Power Speaker for Voice Interaction

  • WiFi 、Bluetooth

    YES

    YES

  • Wireless MI

    /

    (Optional)

    Transmission Type: 2.4 GHz Band

    Operating Range: 50 m MAX (Line of Sight)

    Signal-to-Noise Ratio (SNR): ≥ 80 dB

    Battery Life: approx. 5 h

  • Body Magnetic Charging

    Charging Current: 7A

    Charging Current: 7A

Accessories
  • Charger

    YES

    YES

  • Body Charging Adapter

    YES

    YES

  • Smart Battery (Quick Release)

    YES

    YES

  • Manual Controller

    YES

    YES

Other
  • Static Battery Life

    Approx. 8h

    Approx. 8h

  • Continuous Walking Battery Life

    Approx. 8h

    Approx. 8h

  • Upgraded Intelligent OTA

    YES

    YES

  • Secondary Development [3]

    /

    YES

  • Warranty Period [4]

    8 Months

    12 Months

[1]

Robot weight varies across different models and configurations.

[2]

The above parameters may vary in different scenarios and configurations, please subject to actual situation.

[3]

For more information, please read the secondary development manual.

[4]

For more detailed warranty terms, please read the product warranty brochure.

[5]

The humanoid robot features a complex structure and extremely powerful power. Users must maintain a sufficient safety distance between humans and the robot. Use with extreme caution

[6]

The product appearance is subject to change. Please refer to the final product.

[7]

Some features are under development and will be released gradually.

[8]

Currently, the global humanoid robot industry is in the early stages of exploration. Individual users are strongly advised to thoroughly understand the limitations of humanoid robots before making a purchase.

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.