1
俯仰‑25°~36° | 偏航 ±110°
头部灵活转动,环境观察与交互更自然。
Neck degrees of freedom
Shoulder & waist motor torque
Maximum arm torque
Continuous External Power Supply Charging
每一项都落在真实场景——更灵活、更有力、更懂交互、更持久。
1
俯仰‑25°~36° | 偏航 ±110°
头部灵活转动,环境观察与交互更自然。
2
肩&腰电机:
峰值扭矩 +110%
同扭矩发热 ‑72%
手臂电机:
峰值扭矩 +43%
同扭矩发热 ‑30%
大腿电机:
同扭矩发热 ‑28%

3
双目相机
间距60mm|200W 像素|中心≥500LW/PH
FOV:H110° / V80° / D125°
广角单目
分辨率:1920×1080@30fps
FOV:H117° / V67°
立体深度感知,超大视野,
空间理解与环境观测全面升级。
4
头部集成触摸传感器,轻触即可对话、
解锁动作,机器人更有温度。
5
支持外部供电,可长时间工作,
满足科研、展示多场景需求。
6
6 麦阵列(前 4 后 2)
DOA 声源精准定位
可外接无线麦克风
远距离交互,强悍抗噪
嘈杂环境清晰拾音
腰部双10W澎湃扬声器
保留 G1 的高性价比,在运动、感知、智能上全面进化。

Size (Standing)
G1+
G1+ EDU
Height, Width and Thickness(Stand)
1340mm x 450mm x 200mm
1340mm x 450mm x 200mm
Height, Width and Thickness(Fold)
690mm x 450mm x 300mm
690mm x 450mm x 300mm
Weight (With Battery)
Approx. 35kg
Approx. 35kg+
Total Degrees of Freedom (Joint Motor)
25
25 - 45
Head Degrees of Freedom
2
2
Single Leg Degrees of Freedom
6
6
Waist Degrees of Freedom
1
1 or optional 3 degree of freedom waist
Single Arm Degrees of Freedom
5
5
Single Hand Degrees of Freedom
/
7 (different dexterous hands can be added)
+ 2 (2 wrist degrees of freedom can be added)
Joint Output Bearing
Industrial-grade crossed roller bearings
(high precision, high load capacity)
Industrial-grade crossed roller bearings
(high precision, high load capacity)
Joint Motor
Low-inertia, high-speed inner rotor PMSM
(enhanced response & heat dissipation)
Low-inertia, high-speed inner rotor PMSM
(enhanced response & heat dissipation)
Arm Maximum Load [2]
Approx. 3kg
Approx. 4kg
Calf + Thigh Length
0.6M
0.6M
Arm Span
Approx. 0.45M
Approx. 0.45M
Extra Large Joint Movement Space
Waist joint:Z±155°
Knee joint:0~165°
Hip joint:P±154°、R-30~+170°、Y±158°
Waist joint:Z±155°
Knee joint:0~165°
Hip joint:P±154°、R-30~+170°、Y±158°
Wrist joint:P±92.5°、Y±92.5°
Full Joint Hollow Electrical Routing
Yes
Yes
Joint Encoder
Dual encoders
Dual encoders
Cooling System
Local Air Cooling
Local Air Cooling
Power Supply
13 string lithium battery
13 string lithium battery
Basic Computing Power
8-Core high-performance CPU
8-Core high-performance CPU
Sensing Sensors
Binocular camera+chest wide-angle camera+3D laser radar
Binocular camera+chest wide-angle camera+3D laser radar
6 Microphone Array
Yes
Yes
10W Speaker
2
2
WiFi 6, Bluetooth 5.2
Yes
Yes
High Computing Power Module
/
Multiple brands and models available
such as Orin, etc.
Smart Battery (Quick Release)
9000mAh
9000mAh
Charger
54V 5A
54V 5A
Manual Controller
Yes
Yes
Battery Life
Approx. 2h
Approx. 2h
Smart OTA Upgrade
Yes
Yes
Secondary Development
/
Yes
Warranty Period【4】
8 Months
18 Months
Price(Tax and Shipping cost excluded)
US $15K
Contact sales
[1]
The maximum load of the arm varies greatly under different arm extension postures.
[2]
For more information, please read the secondary development manual.
[3]
For more detailed warranty terms, please read the product warranty brochure.
[4]
The above parameters may vary in different scenarios and configurations, please subject to actual situation.
[5]
The humanoid robot has a complex structure and extremely powerful power. Users are asked to keep a sufficient safe distance between the humanoid robot and people.Please use with caution
[6]
The product appearance is subject to change. Please refer to the final product.
[7]
Some sample functions on this page are still being developed and tested, and will be opened to users in the future.
[8]
Currently, the global humanoid robot industry is in the early stages of exploration. Individual users are strongly advised to thoroughly understand the limitations of humanoid robots before making a purchase.
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.