Product Parameters
Model
R1 Robotic Arm
Degrees of Freedom
7Axis
Payload
2kg
Max Reach
650 mm(with dexterous hand)
Power Requirement
24V-60V
Interfaces
XT30+CAN485
User OS
Ubuntu
Force Feedback & Collision Detection
Yes
Control Interface
Position / Force Control
Joint
J1/6010
J2/6010
J3/6014
J4/6014
J5/6014
J6/5010
J7/5010
Motion Range
-156~156°
0°~180°
-20~200°
0°~180°
-130~130°
-30~30°
-90~90°
Torque Range
-2.7227~2.7227
0~3.1416
-0.3491~3.491
0~3.1416
-2.269~2.269
-0.524~0.524
-1.571~1.571
Max Speed
>180°/s
>180°/s
>180°/s
>180°/s
>180°/s
>180°/s
>180°/s

