Length*Width*Height(stand)
1126*467*636mm
Length*Width*Height(fold)
1202*467*297mm
Land Overlord
IP68 Waterproof, Industrial Level Heavy Loader
Legendary Overlord
Born Extraordinary
Leading the practice and exploration of industrial robots
B1 has great application potential in agriculture, industry, as well as specific security patrols, surveys and exploration, public rescue,etc.
They are the main application directions since their birth.
Dig Deeper into The Pain Points of The Scene
Adhere to the transformation of robot technology to empower scenarios.
B1 can adapt to complex terrain and all kinds of bad weather, has high mobility and flexibility, and can replace humans to complete work in many special or high-risk environments.



Product Parameters
Length*Width*Height(stand)
1126*467*636mm
Length*Width*Height(fold)
1202*467*297mm
Whole Machine (involve battery)
About 50kg
Battery
About 5kg
Continuous walking load
20kg
Maximum standing load
80kg
In the process of carrying the load, it is recommended to control the weight within 20kg.
Stand Endurance
5h
Continuous walking and endurance without load
2h
The endurance is related to the load, fuselage height, ground flatness, and ambient temperature, which are all values in the ideal environment.
Main Control CPU
Intel i5-1135G7
Sensing Calculation Platform
Jetson XavierNX *3
Sensing Sensor
Intel RealSense D430*5
Type
Lithium Battery
Rated Capacity
18000mAh
Rated Voltage
51.8V
Rated Energy
932.4Wh
Charge Limit Voltage
58.8V
Charge Time
1-2h
Standard Output
power:12V/24V
Expansion Board
Gigabit Interface*7/RS485*4/USB*5/CAN*4
Battery
-5℃ - 45℃
Maximum Step Height to Climb Stairs
20cm
Protection
Temperature / Current
This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.
Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.