Go1 Battery
Fast Charging, Long-lasting Standby
Powering your robots with unstoppable energy

High Quality, Enduring

GO1 adopts intelligent battery management system to intelligently monitor battery capacity and cell status.

Provides stable energy output and accurately calculates the remaining power time to escort use.

Six fold protection and safety guarantee
Capacity6000mAhThe maximum charging power can reach151.2W
  • Temperature protection

  • The overcharge protection

  • Discharge protection

  • Short circuit protection

  • Over voltage protection

  • Under voltage protection

Go1 Robot Battery

Standard Version

Long Endurance Version

  • Battery Type
    Polymer Lithium-ion Batteries
  • Weight
    1.2kg
  • Charge Limit Voltage
    DC25.2V
  • Model
    GO1-BT03
  • Rated Capacity
    6000mAh 133.2Wh
  • Size
    85mm * 83mm * 146.5mm
  • Maximum Charge Power
    151.2W

This product is a civilian robot. We kindly request that all users refrain from making any dangerous modifications or using the robot in a hazardous manner.

Please visit Unitree Robotics Website for more related terms and policies, and comply with local laws and regulations.